IESNA:LM-63-2002
[TEST]P1644614
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1D-760-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 58W 70CRI 5700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (16) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.49A 58.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7726.6
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 58.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
731.7 1025.6 1302.6 1467.2 1599.2 1714.4 1798.6 1822.5 1854.5 2002.8 2288.5 2603.6 2901.8 3168.5 3387.4 
3556.9 3652.0 3680.8 3608.5 3423.8 3086.0 2591.1 2059.3 1576.9 1085.3 651.8 393.3 286.3 248.8 221.1 194.5 
154.8 110.3 65.7 9.2 0.0 0.0 
731.7 1029.4 1286.3 1464.5 1597.6 1717.1 1800.7 1826.8 1859.4 1999.0 2281.5 2599.8 2890.4 3153.9 3372.8 
3543.3 3642.2 3674.2 3608.5 3435.8 3118.5 2586.2 2051.1 1566.6 1072.8 644.8 388.4 286.8 249.9 221.1 192.8 
153.2 109.2 67.9 9.8 0.0 0.0 
731.7 1016.9 1272.2 1447.1 1588.9 1715.4 1808.9 1846.4 1878.9 1990.3 2226.1 2529.2 2816.5 3066.9 3283.7 
3450.4 3567.8 3622.1 3593.3 3458.0 3194.6 2780.1 2232.0 1727.4 1223.3 754.0 452.5 305.3 259.7 227.6 196.1 
153.7 115.2 77.1 27.7 0.0 0.0 
731.7 1012.5 1263.0 1441.7 1593.8 1733.4 1848.0 1909.4 1944.7 2021.8 2197.3 2460.7 2730.7 2971.9 3182.6 
3351.0 3489.0 3581.4 3613.9 3559.6 3392.9 3062.6 2621.5 2078.8 1530.8 992.4 592.1 360.7 272.1 234.1 199.4 
157.0 123.3 83.7 32.0 0.0 0.0 
731.7 983.2 1222.2 1410.2 1565.0 1718.7 1856.1 1953.4 2009.3 2068.0 2182.1 2367.3 2605.8 2841.0 3038.7 
3225.6 3383.6 3510.2 3617.2 3666.6 3620.5 3409.7 3086.5 2630.2 2090.3 1503.6 953.9 556.2 336.2 262.9 228.1 
183.1 135.3 93.4 40.2 0.0 0.0 
731.7 943.5 1177.1 1365.1 1521.0 1684.5 1849.1 1982.7 2076.1 2151.1 2232.6 2345.6 2512.3 2730.7 2957.2 
3160.9 3327.7 3467.8 3616.7 3756.3 3848.6 3852.4 3706.8 3397.8 2925.2 2339.6 1707.3 1102.7 631.2 384.6 268.9 
192.3 117.9 73.9 28.8 0.0 0.0 
731.7 910.4 1107.1 1292.8 1450.9 1611.7 1775.2 1927.8 2066.4 2175.5 2276.0 2371.1 2474.8 2618.8 2804.0 
3027.8 3267.9 3502.0 3736.7 4011.0 4270.7 4413.5 4499.4 4483.1 4302.7 3880.7 3229.9 2423.8 1575.8 844.1 
410.7 208.0 130.4 84.2 44.5 3.8 0.0 
731.7 860.4 1013.1 1176.0 1330.3 1479.1 1625.3 1774.1 1925.1 2070.2 2202.2 2317.3 2430.3 2550.4 2680.7 
2827.4 3012.6 3230.4 3476.5 3804.6 4289.7 4717.7 4913.8 5147.4 5267.5 5194.7 4822.6 4155.5 3280.4 2292.9 
1597.6 997.9 482.9 161.3 72.8 13.0 0.0 
731.7 814.3 914.8 1033.2 1163.0 1292.8 1421.0 1547.0 1674.2 1805.6 1933.8 2058.2 2194.6 2348.8 2505.8 
2686.7 2889.3 3105.5 3371.1 3712.8 4377.2 4952.9 5272.4 5711.8 6226.2 6635.8 6695.0 6386.5 5474.4 
4320.7 3191.3 1798.6 713.2 252.6 101.0 28.8 0.0 
731.7 807.2 902.8 1013.6 1143.4 1271.6 1390.6 1513.9 1647.0 1779.5 1894.7 2018.6 2153.3 2301.0 2457.5 
2636.2 2838.8 3061.5 3322.8 3673.2 4307.1 4904.6 5228.9 5689.5 6233.8 6670.0 6773.8 6467.9 5537.4 
4337.5 3152.2 1697.5 663.8 246.1 108.1 29.3 0.0 
731.7 765.9 813.7 878.4 950.6 1038.6 1129.3 1221.7 1315.1 1418.3 1514.5 1598.1 1695.9 1795.8 1913.7 
2038.7 2185.9 2351.5 2585.1 2915.9 3402.6 3764.4 4089.8 4532.0 5005.1 5309.3 5316.4 4981.2 4177.8 3188.6 
2060.9 910.4 353.1 143.4 50.5 12.5 0.0 
731.7 744.7 771.9 809.4 861.0 916.9 978.9 1039.7 1112.5 1179.3 1243.9 1306.4 1367.8 1429.7 1492.2 
1566.6 1656.2 1766.0 1927.3 2214.6 2513.4 2715.5 2943.6 3251.6 3547.7 3659.0 3493.4 3101.7 2500.9 1895.8 
1201.0 541.0 226.5 99.4 41.8 9.8 0.0 
731.7 719.2 725.7 744.7 773.0 809.9 847.9 886.5 925.1 960.9 992.4 1013.6 1033.2 1047.3 1053.3 
1058.7 1065.8 1078.8 1126.6 1199.9 1232.0 1227.6 1235.2 1258.6 1260.2 1182.0 1015.8 807.2 570.4 409.6 288.4 
189.6 117.9 70.1 36.9 10.9 0.0 
731.7 682.8 660.5 656.7 668.7 690.4 713.8 733.3 746.9 753.4 750.7 739.8 723.0 697.5 666.5 
627.9 588.3 547.0 505.7 469.9 441.1 423.7 416.1 412.3 405.2 389.5 363.4 323.8 265.6 209.1 167.3 130.4 92.9 
59.2 30.4 8.1 0.0 
731.7 652.4 614.4 610.0 625.2 645.9 666.0 679.6 683.4 677.9 664.9 644.8 618.7 588.3 553.5 519.3 
488.3 460.1 437.8 421.0 410.7 406.9 407.9 411.7 416.1 412.8 397.1 367.2 319.4 252.6 193.4 148.3 104.8 56.5 27.7 5.4 
0.0 
731.7 626.9 587.7 589.4 608.9 628.5 644.2 651.8 650.2 637.7 618.7 594.8 564.4 533.4 507.4 484.5 
466.1 452.5 442.2 434.0 424.8 417.2 413.9 411.7 410.1 403.6 383.5 355.3 324.3 279.2 218.9 155.4 95.6 59.8 24.4 3.3 
0.0 
731.7 606.2 572.0 579.6 599.2 616.5 627.9 631.7 623.6 606.2 582.3 555.7 528.0 503.6 487.8 480.2 
477.5 467.2 452.5 439.5 427.5 406.9 372.1 355.3 344.9 333.5 323.2 311.8 298.2 279.2 245.0 193.4 162.4 120.6 46.2 0.5 
0.0 
731.7 588.8 561.1 572.5 591.0 605.1 614.4 612.2 600.2 579.1 554.1 528.5 505.7 490.0 482.9 479.1 473.1 
462.3 444.9 410.1 391.1 382.4 371.6 361.2 349.3 336.8 321.0 307.5 296.0 279.8 257.5 235.2 207.5 154.8 72.8 0.0 0.0 
731.7 575.8 555.7 569.3 585.6 597.0 601.9 595.9 579.6 556.8 531.8 508.4 491.6 479.7 471.0 461.2 448.7 
418.3 400.3 395.5 388.9 381.9 373.2 363.4 351.5 337.9 323.8 307.5 283.6 258.6 218.4 187.9 146.1 97.2 38.0 0.0 0.0 
731.7 572.0 553.0 567.1 580.7 591.0 593.7 585.6 568.2 544.3 519.8 498.1 481.3 468.8 456.3 443.8 413.9 
394.9 391.1 388.4 384.0 378.6 371.6 360.1 347.7 334.1 317.2 296.6 266.2 238.5 200.4 163.5 120.0 75.0 46.7 0.0 0.0 
731.7 566.6 549.7 563.8 575.8 585.0 585.0 575.8 556.8 532.9 507.9 487.8 470.4 457.9 443.3 425.9 396.5 
385.1 384.6 379.7 374.8 367.8 359.6 354.7 346.6 336.8 324.3 307.5 282.5 246.1 197.2 156.4 110.3 101.6 26.6 0.0 0.0 
731.7 566.6 548.1 563.8 574.7 583.4 583.9 573.1 555.2 530.7 504.6 483.5 467.2 454.7 438.9 421.0 391.1 
382.4 381.3 375.9 371.0 363.4 357.4 353.1 346.0 336.2 324.8 306.9 280.8 239.6 193.9 154.3 103.2 102.7 21.7 0.0 0.0 
